- Adjustable Eyeball for use with PAR2 lamps
- 15° tilt, 36° rotation
- Die cast trim ring
- Trim available in various finishes
Your internet browser isn't supported.
996 4" Adjustable Eyeball 15° Tilt
Overview
Adjustable Eyeball trim for 120V line voltage 4" H99 family recessed housings. Eyeball has 30° tilt and can be rotated 360°. Eyeball and die cast trim ring available in a variety of finishes. Three “cat’s paw” springs secure trim in housing. Integral trim socket with screw in plug to housing socket.
Complete your installation
Products frequently bought together