- Die cast trim ring with Coilex® baffle precision baffle
- For general illumination
- Trim available in various finishes
- Baffle available in various colors
Your internet browser isn't supported.
993TBZ
Specifications
Product Description
| Brand Name | Halo |
| Family | 993 4" Coilex® Baffle |
| Description | 4" Trim Coilex Baffle Tuscan Bronze with Black Baffle |
Product Details
| Lamp Type | N/A |
| UPC | 080083628520 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Coilex Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.38 |
| Case Quantity | 6 |
| Pallet Quantity | 840 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |