- For joining four track sections in an X pattern.
- Can be used as and electrical feed point.
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
LZR214MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR214 X Connector |
| Description | LAZER X CONNECTOR, WHITE |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 662400685982 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.46 |
| Case Quantity | 12 |
| Pallet Quantity | 1200 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |