- Standard right hand polarity
- May be used as a feed point
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L941MB
Specifications
Product Description
| Brand Name | Halo |
| Family | L941 Two Circuit Live End Connector |
| Description | LIVE END CONNECTOR, TWO CIRCUIT, MATTE BLACK |
Product Details
| Lamp Type | N/A |
| UPC | 662400141587 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |