Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

L942 Two Circuit Flexible Connector

  • Provides up to 90° angle in either plane
  • Ideal for pitched ceiling or wall to ceiling transitions
  • Finishes: White (P) and Black (MB)
L942 Two Circuit Flexible Connector

L942 Two Circuit Flexible Connector

Overview

Halo-2 Power-Trac system provides two separate 20 AMP circuits. Each circuit can be independently switched. Provides maximum flexibility, with a miniature profile. Suitable for a wide range of commercial, merchandising and residential applications. The L942 Flexible Connector simply pushes into the ends of the track, eliminating splicing. To ensure safe operation the entire track, system is fully polarized and grounded.

Resources