- Live end connector for use with surface conduit
- Designed to accept standard 1/2" conduit fitting
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L947MB
Specifications
Product Description
| Brand Name | Halo |
| Family | L947 Two Circuit Conduit Connector |
| Description | CONDUIT CONNECTOR, TWO CIRCUIT, MATTE BLACK |
Product Details
| Lamp Type | N/A |
| UPC | 662400141709 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |