Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 16, 2021

Small Tube, Large Tube

  • Art glass pendants provide a unique touch to lighting
  • Each unique shade has charming imperfections of hand crafted glass
  • 8' field-adjustible 18AWG clear-jacketed cord
  • Machined brass finial
  • Lamps: Incandescent or CFL
Small Tube, Large Tube

Small Tube, Large Tube

Overview

The Shaper Lighting 105 Series Fabrique Mini Shades are available in a Cone, Square, Cylinder, or Drum for a variety of Halo Track Systems, or canopy mount with 26 standard materials. Shade is solid cold-rolled steel construction. Material comes on heavy translucent white polystyrene or PVC backing. The copper and bronze alloys used in our exterior luminaires feature up to 98% recycled content, contribute less undesirable air emissions compared to painted aluminum and are easy to recycle.

Resources