Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 16, 2021

SYNCHRO Incandescent PAR38

  • Stylish family includes incandescent and metal halide options
  • Machined, extruded and die-cast aluminum cylinders
  • Tool-less lockable rotation and tilt
  • Graduated dials for precise aiming of fixtures
  • Aluminum die-cast yoke allows for maximum aiming adjustability
  • 330° rotation and 0° to 90° vertical pivot
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)
  • Lamps: 250W PAR38
SYNCHRO Incandescent PAR38

SYNCHRO Incandescent PAR38

Overview

Halo Synchro is a series of lamp holders employing simple geometric shapes that create bold statements in any application. These lamp holders are comfortable in applications from Gallery to Specialty Retail. Threaded screw-on bezel provides positive engagement, and removable beveled spacer creates an attractive look when multiple media are not required. Ideal for accent and display lighting applications. A variety of line and low voltage lamps are supported.

Resources