- Die-cast aluminum body with threaded screw-on bezel
- Lampholder tilt and rotation can be easily locked in place
- Available media holder can accommodate two pieces of media
- Cover glass for use with non-open fixture rated lamps included
- Finishes: White (P), Black (MB) and Aluminum Haze (AH)
- Lamps: 50W MR16
Your internet browser isn't supported.
Stasis MR16 Low Voltage
Overview
Halo Stasis provides a series of understated, balanced lampholders that come in a variety of lamp types. Ideal for accent and display lighting applications, the Stasis family of lampholders feature die cast bodies with elegant free flowing lines. These lampholders are perfect for those applications where performance is required from a discreet source. Lamps supported are 50W PAR20, 75W PAR30, 150W PAR38 and 50W MR16.