Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 16, 2021

SPAN Closed Back Incandescent PAR30

  • Family of open-back and closed-back styles offering design flexibility
  • Arm allows 330° rotation and 0° to 90° vertical pivot
  • Die-cast aluminum housing provides durability and thermal performance
  • Accessories include color filters, lenses and a cube louver
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)
SPAN Closed Back Incandescent PAR30

SPAN Closed Back Incandescent PAR30

Overview

Halo Span Accent provides a series of Open and Closed Back styled lampholders available for use with MR16 and PAR30 incandescent lamps. The clean, minimal design of the open back version allows the lamp to be part of the design, while the closed back version shields the lamp from view in a smooth free flowing organic enclosure. Ideal for accent and display applications. Accessories include color filters, lenses and a cube louver.

Stock catalog numbers

Resources