- To connect two track sections end-to-end.
- May be used as a feed point
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
L903P
Specifications
Product Description
| Brand Name | Halo |
| Family | L903 Single Circuit Straight Connector Feed |
| Description | STRAIGHT CONNECTOR, SINGLE CIRCUIT, WHITE. |
Product Details
| Lamp Type | N/A |
| UPC | 662400140900 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.31 |
| Case Quantity | 12 |
| Pallet Quantity | 4032 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |