- Cleanly and crisply join two straight track sections end-to-end.
- Finishes: White (P), Black (MB)
- Low Profile
Your internet browser isn't supported.
L908P
Specifications
Product Description
| Brand Name | Halo |
| Family | L908 Single Circuit Mini Joiner |
| Description | MINI JOINER, SINGLE CIRCUIT, WHITE. |
Product Details
| Lamp Type | N/A |
| UPC | 662400141044 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 12 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |