- Halo Single Circuit Live End connector to start a run
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
L901P
Specifications
Product Description
| Brand Name | Halo |
| Family | L901 Single Circuit Live End Connector Feed |
| Description | LIVE END CONNECTOR, SINGLE CIRCUIT, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400140832 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 12 |
| Pallet Quantity | 2160 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |