- Miniature track provides versitility for every lighting need
- Miniature track is only 11/16" (17.5mm) deep by 1-3/8" (35mm) wide
- Connectors simply push into the ends of the track eliminating splicing
- Entire track system is fully polarized and grounded
- Channel is extruded aluminum with .060" nominal wall thickness
- Solid copper buss bars encased in rigid extruded PVC insulators
- Polarized connectors and end caps are molded polycarbonate
- Electrical capacity is 20 Amps
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L651P
Specifications
Product Description
| Brand Name | Halo |
| Family | L650, L651, L652 and L653 Single-Circuit Track |
| Description | SINGLE CIRCUIT TRAC, 4FT, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400137689 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 2.2 |
| Case Quantity | 1 |
| Pallet Quantity | 616 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |