- End-feed and Center-feed capable
- Available in five breaker sizes.
- Consult factory if other sizes are required.
- Can be utilized on hare or grid ceilings
- Can be used with pendant suspended track.
- Breaker can be used as on on-off switch.
- Breaker features "tripped" condition indicator.
- Approved by the California Energy Commission
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
CB960P
Specifications
Product Description
| Brand Name | Halo |
| Family | LC901 LC903 Single Circuit Current Limiter |
| Description | CIRCUIT BREAKER 8 AMP 960W WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 080083508846 |
| Amperage Rating | 8A |
| Mounting | Track |
| Voltage Rating | 120V |
| Wattage | 960W |
| Product Weight | 0.4 |
| Case Quantity | 25 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |