- Circuit Breaker 1 AMP 120W Black
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | LC901 LC903 Single Circuit Current Limiter |
| Description | Circuit Breaker 1 AMP 120W Black |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083508761 |
| Amperage Rating | 1A |
| Mounting | Track |
| Voltage Rating | 120V |
| Wattage | 120W |
| Product Weight | 0.4 |
| Case Quantity | 25 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |