Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 21, 2022

L2736 Low Voltage Gimbal Ring

  • Provides effective task or accent lighting
  • Quick-lock adapter attaches anywhere along the track channel
  • Supports low voltage MR16 lamps
  • Formed aluminum housing for optimal heat dissipation
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Features easy-to-install snap-on lamp connector
  • Finishes: White (P) and Matte Black (MB)
L2736 Low Voltage Gimbal Ring

L2736 Low Voltage Gimbal Ring

Overview

The Gimbal series of lampholders is designed for use with Halo Linea and Lazer track Systems and utilizes standard low voltage MR11/16 lamp technology. Front loading of the lamp allows ease of relamping. Available in white, black or silver finish, they are ideal for accent and dramatic display applications. Trim options include color filters, optical lenses, barn door and baffle.

Stock catalog numbers

Resources