Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Oct 24, 2025

L2702 LV Perforated Shade with 12V Transformer

  • Provides effective task or accent lighting
  • Die-cast yoke with polycarbonate casing
  • Yoke allows 2 axis rotation for maximum aiming adjustability
  • Finishes: White (P) and Black (MB)
  • Lamps: supports PAR36 and MR16
L2702 LV Perforated Shade with 12V Transformer

L2702 LV Perforated Shade with 12V Transformer

Overview

The Low Voltage series of spot lampholders offers the beauty and functional design that sophisticated spaces require. The family includes lampholders in a range of sizes that accept a number of lamp types and sizes. For use with single and two circuit Halo and Lazer-by-Halo track systems. The light weight and small size of this lampholder family makes them ideal for use in museums, galleries, malls, exhibits and similar areas where high interior light is needed.

Resources