- Halo Single Circuit Pendant Kit
- Includes one 18" threaded steel stem and mounting hardware.
- 2 kits for 2'or 4' Trac; 3 kits for 8' Trac and 4 kits for 12' Trac
- L48 - 48" Steel Stem available for additional length.
- Can be field cut and threaded.
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
L992P
Specifications
Product Description
| Brand Name | Halo |
| Family | L992 Pendant Kit |
| Description | PENDANT KIT ASSEMBLY, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400142362 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.0 |
| Case Quantity | 6 |
| Pallet Quantity | 20 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |