- Oversized white metal trim ring
- Dimensions: 6” ID x 9 1/4” OD
- May be used behind Halo ML56 LED and RL56 LED trim rings
- Compatible with multiple 300 and 400 Series trims
- Compatible with 1412, 1416, 1475, 2412, 2416, 2475
Your internet browser isn't supported.
OT460P
Specifications
Product Description
| Brand Name | Halo |
| Family | OT400P Oversized Trim Ring |
| Description | Oversized white metal trim ring compatible with 466, 468 and 480 trims. |
Product Details
| Lamp Type | N/A |
| UPC | 662400136538 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |