- For installing one Lazer low voltage lampholder.
- Mounts directly to junction box.
- 500 watt maximum
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
LZR210MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR210 Monopoint Feed - Low Voltage |
| Description | LAZER MONOPOINT FEED, LOW VOLTAGE, MATTE BLACK |
Product Details
| Lamp Type | N/A |
| UPC | 662400617174 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 120V |
| Product Weight | 0.363 |
| Case Quantity | 12 |
| Pallet Quantity | 1296 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |