- Decorative line voltage metal shade pendant
- Field-adjustable 8' long 18AWG clear-jacketed cord
- Interior is painted a white reflective finish for optimal light output
- Attaches to standard junction box or track system
- Lamps: Line Voltage 60W A19/A15/G16.5, Low Voltage 35W T4, 50W MR16
Your internet browser isn't supported.
Metal Dome - MDME
Overview
The Classic pendants family from Halo include 2 different styles of metal shades. Clean simple lines blend with a variety of interior spaces and provide effective task or accent lighting. Metal shades are available in two styles in aluminum haze or bronze finishes. These line voltage Metal Dome Pendants use T4, MR16, A15 or G16.5 medium base incandescent lamps.