- Contemporary gimbal lampholder
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
LZR338MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR330/LZR338 Gimbal Rings |
| Description | LAZER GIMBAL RING, MATTE BLACK, PAR38 |
Product Details
| Lamp Type | PAR38 |
| UPC | 662400613329 |
| Amperage Rating | 1.25 (at 120V) |
| Mounting | Track |
| Track Lampholders | Gimbal Ring |
| Voltage Rating | 120V |
| Wattage | 150W |
| Product Weight | 1.1 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |