- Contemporary gimbal lampholder designed for style
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
LZR316PL
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR316 Gimbal Ring |
| Description | LAZER GIMBAL RING, WHITE, 120V MR16 LAMP INCLUDED |
Product Details
| Lamp Type | MR16 |
| UPC | 662400689447 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
| Track Lampholders | Gimbal Ring |
| Voltage Rating | 120V |
| Wattage | 50W |
| Product Weight | 0.575 |
| Case Quantity | 6 |
| Pallet Quantity | 1320 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |