- Halo Roundback Cylinder lampholders utilize a variety of lamps
- Ideal for accent and display lighting applications
- 338° horizontal rotation and 0° to 90° vertical pivot
- Quick-lock adapter attaches anywhere along the track channel
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
LZR302MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR302 Roundback with Baffle |
| Description | LAZER ROUNDBACK CYLINDER, BLACK BAFFLE, MATTE BLACK, BR30, R30, PAR30, BR25 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400612681 |
| Amperage Rating | N/A |
| Mounting | Track |
| Track Lampholders | Roundback Cylinder |
| Voltage Rating | 120V |
| Product Weight | 1.295 |
| Case Quantity | 12 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |