- Streamlined roundback fixture family
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Matching arm allows lamp holder to rotate and adjust
- Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)
Your internet browser isn't supported.
LZR301MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR301 Roundback with Baffle |
| Description | LAZER SMALL ROUNDBACK CYLINDER, BLACK BAFFLE, MATTE BLACK, R20, PAR20, A19 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400612643 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
| Track Lampholders | Small Roundback Cylinder |
| Voltage Rating | 120V |
| Product Weight | 0.958 |
| Case Quantity | 12 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |