- Accepts both Lazer Track and Power-Trac luminaires
- Structural channel is extruded aluminum
- Conductors are solid copper encased in rigid extruded PVC insulators
- Visual polarity indicates proper electrical installation of fixtures
- Track comes in 2', 4', 6' and 8' lengths
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
LZR104MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR102/LZR104/LZR106/LZR108 Lazer Single Circuit Track |
| Description | LAZER SINGLE CIRCUIT TRACK, 4FT, MATTE BLACK |
Product Details
| Lamp Type | N/A |
| UPC | 662400617426 |
| Amperage Rating | 20A |
| Mounting | Track |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 1.5 |
| Case Quantity | 12 |
| Pallet Quantity | 588 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |