- Changes and shapes light beam
- For use with MR16 lampholders.
- 2" nominal diameter
- White (P) and Black (MB) color options
- Die cast and extruded aluminum construction
- Accepts media and accessories
Your internet browser isn't supported.
L121
Specifications
Product Description
| Brand Name | Halo |
| Family | Beam Modifying Lenses |
| Description | Amber, Dichroic Filter. For use with MR16 lampholders. 2" nominal diameter. |
Product Details
| Lamp Type | N/A |
| UPC | 662400136835 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.05 |
| Case Quantity | 50 |
| Pallet Quantity | 5000 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |