- One piece seamless baffle
- Baffle ridges are parallel to floor plane
- Clear specular reflector
- Trim available in White
- Baffle available in White or Black
Your internet browser isn't supported.
496W
Specifications
Product Description
| Brand Name | Halo |
| Family | H47ICAT Series |
| Description | 6" Trim Baffle with Reflector - Slope Ceiling Trim White Trim with White Baffle and Reflector |
Product Details
| Lamp Type | N/A |
| UPC | 662400302803 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 1.35 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |