- Got-Nail™ bar hangers on new construction housings
- Pass-N-Thru™ tool less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
Your internet browser isn't supported.
H36ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | H36ICAT Series |
| Description | 3" Housing IC Air-Tite Shallow Ceiling 120V Line Voltage, GU10 |
Product Details
| Lamp Type | GU10 |
| UPC | 623961361302 |
| Amperage Rating | 0.417 at (120V) |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 4.85 |
| Case Quantity | 4 |
| Pallet Quantity | 64 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |