- Accessory transformer for use with designated Non-IC housings
- Steps 277V line voltage down to 120V fixture voltage
- 300VA maximum
Your internet browser isn't supported.
H277 DISCONTINUED SEE CL-184194
Specifications
Product Description
| Brand Name | Halo |
| Family | H277 Series |
| Description | Stepdown Transformer, 277V to 120V, 300VA |
Product Details
| Lamp Type | N/A |
| UPC | 662400133476 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120 / 277V |
| Wattage | 300VA |
| Product Weight | 3.5 |
| Case Quantity | 1 |
| Pallet Quantity | 336 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |