- To connect to existing electrical box anywhere along the track
- Canopy cover, connector, dead end and mounting hardware included
- Finish: P (White), MB (Black)
Your internet browser isn't supported.
LZR202P
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR202 Floating Canopy Feed |
| Description | LAZER FLOATING CANOPY AND CONNECTOR FEED, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400617044 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.538 |
| Case Quantity | 24 |
| Pallet Quantity | 1152 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |