- 10' three wire cord with grounded plug
- Maximum capacity of 5 AMPS
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
HALO
LZR208MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR208 Cord and Plug Feed |
Description | Lazer Cord and Plug Feed, Matte Black |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 662400617136 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 24 |
Pallet Quantity | 720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |