Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 16, 2021

Small Blossom, Large Blossom

  • Art glass pendants provide a unique touch to lighting
  • Each unique shade has charming imperfections of hand crafted glass
  • 8' field-adjustible 18AWG clear-jacketed cord
  • Machined brass finial
  • Lamps: Incandescent
Small Blossom, Large Blossom

Small Blossom, Large Blossom

Overview

Art glass pendants offer the opportunity to add a truly unique touch to lighting needs in both commercial and residential spaces. They can add a pleasant free flowing accent in reception or hospitality areas or they can be used for general lighting with their inviting pools of muted illumination. Line voltage 120V pendants use 60W A15, A19 or G16.5 lamps and low voltage 12V pendants use 50W MR16 or T4 lamps. Several styles are available in small and large sizes.

Stock catalog numbers

Resources