- Designed for concise control of each circuit
- Provides two separate 20 Amp circuits
- Track comes in 4', 8' and 12' lengths
- Structural channel is extruded aluminum
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L643P
Specifications
Product Description
| Brand Name | Halo |
| Family | L641, L642 and L643 2-Circuit Track |
| Description | TWO CIRCUIT TRAC, 12FT, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400137542 |
| Amperage Rating | 40A |
| Mounting | Ceiling |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 7.0 |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
| ARRA | Yes |
| Dimensional Data | 12' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |