Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

3012 Square Regressed Lens Adjustable Baffle

  • Die cast trim ring with metal baffle
  • Mounting methods include friction clips
  • 15° tilt, 36° orientation in housing
  • Trim ring finishes in a wide variety of colors
  • Baffle available in a various kinds of finishes
  • Showerlight trims with wet location listing
3012 Square Regressed Lens Adjustable Baffle

3012 Square Regressed Lens Adjustable Baffle

Overview

Regressed lens adjustable square baffle shower light designed for use with IC or Non-IC AIR-TITE 3” Halo small aperture line and low voltage housings. The die-cast aluminum trim is available in multiple finishes to match interior decor. Trim uses low voltage MR16 or GU10 line voltage lamps ideal for accent and task lighting. Also offers 15° tilt and integral 360° lamp holder rotation. Wet location listed for use in showers.

Complete your installation

Products frequently bought together

Stock Catalog Number (3)

Resources