- Die cast trim ring with metal baffle
- Mounting methods include friction clips
- 15° tilt, 36° orientation in housing
- Trim ring finishes in a wide variety of colors
- Baffle available in a various kinds of finishes
- Showerlight trims with wet location listing
Your internet browser isn't supported.
3012BKBB
Specifications
Product Description
| Brand Name | Halo |
| Family | 3012 Square Regressed Lens Adjustable Baffle |
| Description | 3" Trim Lensed Square Shower Light 15 Degree Black Trim with Black Baffle |
Product Details
| Lamp Type | GU10, MR16 (Not Included) |
| UPC | 623961978395 |
| Amperage Rating | 0.417 at (120V) |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Regressed Lens Adjustable Shower Light |
| Voltage Rating | 120V to 12V |
| Product Weight | 0.6 |
| Case Quantity | 36 |
| Pallet Quantity | 864 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |