- Die cast trim ring - AC and TBZ models
- Polymer trim ring - WHC, PCC and SN models
- Mounting methods include friction clips
- 15° tilt, 36° orientation in housing
- Trim finishes in a wide variety of colors
- Reflector available in a various finishes
- Regressed clear lens
- Showerlight trims with wet location listing
Your internet browser isn't supported.
3007SN
Specifications
Product Description
| Brand Name | Halo |
| Family | 3007 Regressed Lens Adjustable Reflector |
| Description | 3" Trim Lensed Shower Light 15 Degree Satin Nickel Trim with Satin Nickel Reflector |
Product Details
| Lamp Type | N/A |
| UPC | 623961384790 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Lensed Showerlight |
| Voltage Rating | N/A |
| Wattage | 50W |
| Product Weight | 0.6 |
| Case Quantity | 6 |
| Pallet Quantity | 864 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |