- Die cast trim ring with metal Coilex® baffle
- Mounting methods include friction clips
- 35° tilt, 36° orientation in housing
- Trim finishes in a wide variety of colors
- Baffle available in various finishes
Your internet browser isn't supported.
3003BKBB
Specifications
Product Description
| Brand Name | Halo |
| Family | 3003 Adjustable Coilex® Baffle |
| Description | 3" Trim Adjustable 35 Degree Baffle Black Trim with Black Baffle |
Product Details
| Lamp Type | N/A |
| UPC | 623961384929 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Recessed Trim | Adjustable Pinhole Baffle |
| Voltage Rating | N/A |
| Wattage | 50W |
| Product Weight | 0.6 |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |