- Motion sensor detects motion 270° up to 70 ft.
- Heavy-duty, die-cast metal housing construction
- Metal lamp covers provide maximum bulb protection
- Perfect for wall-mount or eave-mount applications
- Two 100W (maximum) PAR bulbs sold separately
- Available in bronze (MS245R) and white (MS245RW)
Your internet browser isn't supported.
Overview
240° Motion sensor, 300 Watt PAR security floodlight with lamp covers. Motion sensor turns lights ON automatically when motion is detected and OFF after a pre-selected time delay (4 or 12 minutes). Integral photo cell design prevents lights from turning ON with motion during daylight hours (auto modes).