- Motion sensor detects motion 180° up to 70 ft.
- Heavy-duty, die-cast metal housing construction
- Metal lamp covers provide maximum bulb protection
- Perfect for wall-mount or eave-mount applications
- Two 100W (maximum) PAR bulbs sold separately
- Available in bronze (MS185R) and white (MS185RW)
Your internet browser isn't supported.
MS185RW
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | MS180 Series |
| Description | 180 Degree 200W Par Motion-activated Security Floodlight with covers, White |
Product Details
| Lamp Type | PAR |
| UPC | 044427006412 |
| Amperage Rating | 1.667 at (120V) |
| Mounting | Surface Mount |
| Range of Motion | 180 Degree |
| Voltage Rating | 120V |
| Wattage | 200W |
| Product Weight | 1.93 |
| Case Quantity | 4 |
| Pallet Quantity | 180 |
| Country of Origin | CN, VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |