- Square 3" slim low glare canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 500 lm (nominal)
- Dimming: Dims to 5% phase cut LE/TE (120V input)
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLB3S059FS1EMWR
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights |
| Description | 3" LED square downlight with remote driver/junction box,500 Lumens,90 CRI minimum, field selectable 2700K- 5000K CCT,120V, 5% dimming driver,matte white flange,recyclable 4-color unit carton. |
Product Details
| Lamp Type | LED |
| UPC | 080083151325 |
| Amperage Rating | 0.075A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 9W |
| Product Weight | 0.38 |
| Case Quantity | 4 |
| Pallet Quantity | 720 |
| Country of Origin | CN, TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |