- Round & Square 2”, 3”, 4”, and 6” or Round 8” & 12” slim low-glare canless LED downlights
- Flip-N-Klip™ Locking Springs prevent painful spring snap and lock upright for faster, safer installation (on most models)
- ½-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Die-cast aluminum trim with low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
- Brightness Lumens: 540 to 2258 lm depending on size, Lumen Select options available
- Dimming: Dims to 5% (0-10V) with compatible dimmers; 120-277V input
- Decorative Overlays (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR®
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
HALO HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs
Slim Design. Smarter Installation. Superior Light.
The HALO HLB Slim Low-Glare Canless Series offers a sleek, ultra-thin ½” design that simplifies installation in both new and existing ceilings, requiring no housing or junction box. Perfect for areas with hidden obstructions, this innovative LED downlight features Flip-N-Klip™ Locking Springs, ensuring a faster, safer, and hassle-free setup by eliminating the risk of painful spring snaps. Designed with advanced optics, a low-glare prismatic lens, and precision-engineered trim, the HLB Series provides high-quality, evenly distributed comfortable light. With 5 field-selectable color temperatures, selectable lumens, flicker-free 5% dimming, and energy-efficient performance, it’s a versatile, long-lasting lighting solution for any space.
No More Painful Spring Snaps!
Flip-N-Klip™ Locking Springs lock upright during installation and removal, helping prevent sudden spring snap. Once in place, they release to securely clamp the fixture in the ceiling.
Learn More About Flip-N-KlipUltra-thin solution
The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.
SeleCCTability at your fingertips
Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.
Field SeleCCTable color temperatures
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.
Installs virtually anywhere
The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.
Stock Catalog Number (35)
No matching records