- Round 4" slim canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 600 lm (nominal)
- Dimming: Dims to 10% (phase cut LE/TE), 120V input
- Includes IC-rated fixture and remote driver / junction box (Does not include Slide-N-Side wire traps)
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLBSL406FS5
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Smooth-Lens Canless LED Downlights |
| Description | 4-inch Round Canless LED Downlight, 600 lumens, 90+CRI, 5-Color Field-SeleCCTable, 120V 60Hz. Matte White Finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083297221 |
| Amperage Rating | 0.074A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 8.3W |
| Case Quantity | 4 |
| Pallet Quantity | 784 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |