- Round 4” and 6” slim canless LED downlights (Individual and Bulk Packs)
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color or 6-color Field-SeleCCTable (27/30/35/40/5000K or 6500K) or Dedicated 3000K; 90+ CRI
- Brightness (Lumens): 600 or 900 lm (nominal)
- Dimming: Dims to 5% (HLBPH) or 10% (HLBSL/E) (phase cut LE/TE); 120V input
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLBPH6099FS1EMWR-C
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Smooth-Lens Canless LED Downlights |
| Description | 4-Inch LED smooth lens downlight with plastic housing and remote driver / junction box, 1100 Lumens, 90 CRI, field selectable 2700K, 3000K, 3500K, 4000K, 5000K CCT, 120V, Matte White Flange |
Product Details
| Lamp Type | LED |
| UPC | 080083253517 |
| Amperage Rating | 0.116 |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 14W |
| Product Weight | 1.1 |
| Case Quantity | 4 |
| Pallet Quantity | 600 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |