- Round 4” and 6” slim canless LED downlights (Individual and Bulk Packs)
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color or 6-color Field-SeleCCTable (27/30/35/40/5000K or 6500K) or Dedicated 3000K; 90+ CRI
- Brightness (Lumens): 600 or 900 lm (nominal)
- Dimming: Dims to 5% (HLBPH) or 10% (HLBSL/E) (phase cut LE/TE); 120V input
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLBPH406FS6
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Smooth-Lens Canless LED Downlights |
Description | 4-Inch Round Slim SmoothLens Canless LED Downlight, 90 plus CRI, 6-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, and 6500K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083304066 |
Amperage Rating | 0.071A at 120V |
Color Temperature Max | 6500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.6W |
Case Quantity | 4 |
Pallet Quantity | 896 |
Country of Origin | CN, VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |