- 2”, 3” & 4” Adjustable LED Downlights with up to 35º Tilt and 360º Rotation
- Canless installation means fixtures mount directly to the ceiling (no housing required); Use with canless mounting frames for new construction installations
- Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
- Field-interchangeable TIR optics 25°, 40°, & 55° (Fixtures ship with 40°)
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
- Lumen Select (nominal): Low/Medium/High options from 100 to 1,200 lm
- Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
ML4ALSFS1ERMW
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Adjustables |
Description | 4" Round Smooth LED Adjustable, Lumen Selectable 600/800/1000 LM, 90+ CRI, 5-color Field-SeleCCTable™ CCT: 2700/3000/3500/4000/5000K, ≤5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083396856 |
Amperage Rating | 0.109A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V 60 Hz |
Wattage | 12.88W |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |