- 3" Adjustable LED Downlights with up to 35 degree Tilt and 360 degree Rotation
- Canless installation means fixtures mount directly to the ceiling (no housing required), Use with canless mounting frames for new construction installations
- Round Trim
- 5-color Field-SeleCCTable(TM): (27/30/35/40/5000K)
- Field-interchangeable TIR optics 25 degree, 40 degree, & 55 degree (Fixtures ship with 40 degree)
- Lumen Select (nominal): Low/Medium/High options 300/500/750
- Dimming: less than or equal to 5 percent Phase Cut LE/TE Dimming, 120V 60Hz
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
ML3ALSFS1ERMW
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Adjustables |
Description | 3" Round Smooth LED Adjustable, LM Selectable 300/500/750, 90+ CRI, 5-color Field Select 2700/3000/3500/4000/5000K, less than or equal to 5 percent Phase Cut LE/TE Dimming, 120V 60Hz, Matte Black. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083444236 |
Amperage Rating | 0.034A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V, 60Hz |
Wattage | 9.67W |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |