- 2" Adjustable LED Downlights with up to 35 degree Tilt and 360 degree Rotation
- Canless installation means fixtures mount directly to the ceiling (no housing required), Use with canless mounting frames for new construction installations
- Round Trim
- 5-color Field-SeleCCTable(TM): (27/30/35/40/5000K)
- Field-interchangeable TIR optics 25 degree, 40 degree, & 55 degree (Fixtures ship with 40 degree)
- Lumen Select (nominal): Low/Medium/High options 200/400/550
- Dimming: less than or equal to 5 percent in 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
ML2ALSFSE010RMB
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Adjustables |
Description | 2" Round Smooth LED Canless Downlight, LM Selectable 200/400/550, 90+ CRI, 5-color Field Select 2700/3000/3500/4000/5000K, less than or equal to 5% 0–10V Dimming, 120–277V 50Hz/60Hz, Matte Black. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083444038 |
Amperage Rating | 0.03A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120 - 277V 50/60 Hz |
Wattage | 7.55W |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |