- 2”, 3” & 4” Adjustable LED Downlights with up to 35º Tilt and 360º Rotation
- Canless installation means fixtures mount directly to the ceiling (no housing required); Use with canless mounting frames for new construction installations
- Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
- Field-interchangeable TIR optics 25°, 40°, & 55° (Fixtures ship with 40°)
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
- Lumen Select (nominal): Low/Medium/High options from 100 to 1,200 lm
- Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
MFML3R
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Adjustables |
Description | 3" Round ML Flex New Construction Mounting Frame (Use with ML Flex Downlights, Wall Wash, and Adjustables) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083308293 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 216 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |